제품 게시
Joiner table 180/240
Joiner table 180/240
Joiner table 180/240
Joiner table 180/240
Joiner table 180/240
Joiner table 180/240
Joiner table 180/240
Joiner table 180/240
Joiner table 180/240
    Ekdahls Möbler

    Joiner table 180/240

    Table Joiner for a perfect combination with Joiner chair. The table is available in two lengths, 180cm or 240cm. We manufacture it in solid birch and as standard there is also a top in high-pressure laminate birch or white.

    사양
    • Material: Base and table top in solid Swedish birch. Alternatively plywood board with high-pressure laminate and clear lacquered edge.

      Surface treatment: Water-based varnish. Semi-matt clear lacquer, light matt lacquer or one of our standard colors white, black or grey.

      Options: Board in white laminate or birch laminate. Other laminates, sound-absorbing boards, linoleum etc. on request. Legs in any color are offered at an additional cost. Special bets can be offered according to submitted samples. Disc with integrated Powerdot or Powerdot mini. Joiner tables can also be customized upon request.

      Length180 / 240cm
      Width75 cm
      Height75 cm
    기술 사양
    • 특징 참조Joiner-table
    • 제품군Furniture
    • 제품분류Table
    • 유형개체 (단일 개체)
    • 게시일2024-08-19
    • 에디션 넘버1
    관련성
    • 주 재료자작나무
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리가구 - 테이블
    • IFC 분류가구