제품 게시
MIT-101/5001 Stainless Steel Single Coil Storage Water Heater - 100/5000L

MIT-101/5001 Stainless Steel Single Coil Storage Water Heater - 100/5000L

Water Heater Tanks, or in other words water heaters, are plumbing equipments, which heat and store the water via help of the coils or resistance inside.

Single Serpentine Water Heater Tank:The serpentine is the part of the water heater tank heats the water; via the energy received from the heating source. Water heater tanks with one serpentine inside called Single Serpentine Water Heater Tanks

사양
  • Volume: 100LT to 5000LT

    Maximum Operating Temperature: 90°C

    Design Temperature: 100°C

    Maximum Operating Pressure: 10 Bar

    Tank Test Pressure:15 Bar

    Max. Serpantine Operating Temperature: 90°C

    Serpantine Design Temperature: 100°C

    Max. Serpantine Operating Pressure: 10 Bar

    Serpantine Test Pressure:15 Bar

    Serpantine Surface Area:1.60m² to 13.3m²

    Insulation: 50mm SOFT PU Vinlex Cover

    Material: AISI 304- Stainless Steel (Optional AISI 316)

기술 사양
  • 특징 참조mit-101-5001-single-serpentine-heater-tank-100-5000l
  • 제품군Single Serpantine Tank
  • 제품분류Water Heater
  • 유형개체 (단일 개체)
  • 게시일2025-03-05
  • 에디션 넘버1
관련성
  • 주 재료스테인레스강
  • 부 재료스테인레스강
  • 설계국가터키
  • 제조국가터키
분류
  • BIMobject 카테고리HVAC - 보일러
  • IFC 분류탱크
  • ETIM 코드EC010184
  • ETIM 이름Boiler storage tank
  • Uniclass 2015 코드Pr_60_50_96_84
  • Uniclass 2015 설명Stainless steel tanks
  • OmniClass 번호23-31 29 00
  • OmniClass 제목Hot Water Heaters