제품 게시
MIT-Stainless Steel Accumulation Tanks-104/5004

MIT-Stainless Steel Accumulation Tanks-104/5004

Accumulation tanks are equipments, which heat and store water via an external heating source. Accumulation tanks keep the water as heat as coming through heat exchanger, solar energy, heat pump, fuel boiler, etc.. Especially in areas where boilers are of insufficient volume; therefore, accumulation tanks used alongside the heat exchangers to providee effective solutions.

사양
  •                                                              MIT 104-164-204-304-404-504

    Volume: 100LT to 5000LT

    Maximum Operating Temperature: 90°C

    Design Temperature: 100°C

    Maximum Operating Pressure: 8 Bar

    Insulation: 50mm SOFT PU Vinlex Cover

    Material: AISI 304- Stainless Steel




기술 사양
  • 특징 참조mit-accumulation-tanks
  • 제품군Accumulation Tank
  • 제품분류Accumulation Tanks
  • 유형조립식 (다중 개체)
  • 게시일2025-01-28
  • 에디션 넘버1
관련성
  • 주 재료Stainless steel 304
  • 설계국가터키
  • 제조국가터키
분류
  • BIMobject 카테고리HVAC - 보일러
  • IFC 분류탱크
  • ETIM 코드EC010184
  • ETIM 이름Boiler storage tank
  • Uniclass 2015 코드Pr_60_50_96_84
  • Uniclass 2015 설명Stainless steel tanks
  • OmniClass 번호23-31 29 00
  • OmniClass 제목Hot Water Heaters