제품 게시
RubberGard EPDM Photovoltaic Roof
RubberGard EPDM Photovoltaic Roof
RubberGard EPDM Photovoltaic Roof
RubberGard EPDM Photovoltaic Roof
    Elevate

    RubberGard EPDM Photovoltaic Roof

    If you are looking for a single-ply roofing solution that combines proven performance and durability, Elevate RubberGard EPDM is a safe choice.

    In various types of buildings and in any climate our RubberGard EPDM roofing system, backed by over a century of Elevate experience in rubber technology, offers you the highest possible protection.

    Why can you rely on our RubberGard EPDM roofing?

    · Superior durability and longevity

    · Quick and easy installation

    · High flexibility and elongation

    · Low-life cycle costs

    · Compatible with extensive green roof & photovoltaic installations

    RubberGard EPDM fits any installation, even on the most challenging rooftops.

    A rooftop PV investment is typically based on a 20-year financial projection. Therefore, in order to maximize returns the roof must be able to support the PV installation for at least that period of time.

    Elevate RubberGard EPDM roofing membranes offer excellent weathering performance, first-class mechanical resistance, outstanding durability and can withstand very high or very low temperatures.

    RubberGard EPDM membrane is compatible with all types of photovoltaic installations, thanks to their high temperature resistance, wear and tear resistance and exceptional life-time expectancy.

    Contact our experts if you want more details on which EPDM roofing system suits best the nature of your project or visit our website for more information www.holcimelevate.com/uk-en

    기술 사양
    • 특징 참조epdm-pv-roof-fas
    • 제품군Commercial Roofing
    • 제품분류RubberGard EPDM
    • 유형개체 (단일 개체)
    • 게시일2020-02-13
    • 에디션 넘버1
    관련성
    • 주 재료Elastomer
    • 부 재료고무
    • 설계국가벨기에
    • 제조국가미국
    분류
    • BIMobject 카테고리건축 - 지붕
    • IFC 분류지붕
    • UNSPSC 이름Roofing membranes
    • UNSPSC 코드30151505
    • Uniclass 2015 코드Ss_30_40_30
    • Uniclass 2015 설명Flat roof covering systems
    • CSI 마스터 형식 2014 코드07 50 00
    • CSI 마스터 형식 2014 제목Membrane Roofing
    • OmniClass 번호23-13 39 31
    • OmniClass 제목Roof Membranes
    • CSI 단일 형식 II 코드B3010
    • CSI 단일 형식 II 제목Roof Coverings

    지역 가용성

    유럽 아시아 아프리카 오세아니아