제품 게시
Heat Pump MIRAI SMI
Emmeti SPA

Heat Pump MIRAI SMI

별점 4.9/54.9(7 리뷰)

The state of the art heating pumps offered by EMMETI address the high requirements of comfort and maintenance costs efficiency. MIRAI SMI is a heating pump designed and made in Japan to guarantee the best efficiency and reliability in air conditioning both during the summer and winter seasons. This heating pump unites compactness with completeness, as some of the components of the thermal system with the relative adjustment, are already integrated in this unit. Its wide arrange of possible configurations makes this the ideal unit for direct connection with various systems such as: cooling and heating radiators, air thermal units (cassettes or fans), low temperature radiators and heating exchangers for DHW production. This new system makes installation and system start up operations easier. The supply type and extremely reduced consumptions also make it compatible with the normal electric supply conditions foreseen by the manager, as it is dedicated to residential. The home is easily and efficiently controlled by a remote control (optional) fitted on the machine, leaving the user to freely manage operating times and temperatures, guaranteeing maximum comfort and minimum electric energy consumption. To be added are the typical advantages of realising a thermal system with heat pumps, the possibility of cooling and heating the premises with one single unit, greater product reliability in time, respect for the environment through the total elimination of the direct CO2 emissions, no charges for: routine maintenance, realisation of gas adduction systems, discharge of combustion products giving improved safety.

사양
  • Available versiones:

    MIRAI SMI EH0618DC: 

    - WxHxD:  898x675x315 mm

    - Power supply: 230V – 50Hz

    - Sound power: 60 dB(A)

    - Refrigerant: R32


    MIRAI SMI EH1018DC:

    - WxHxD: 871x882x355 mm

    - Power supply: 230V – 50Hz

    - Sound power: 63 dB(A)

    - Refrigerant: R32


    MIRAI SMI EH1218DC: 

    - WxHxD: 1024x1418x356 mm

    - Power supply: 230V – 50Hz

    - Sound power: 62 dB(A)

    - Refrigerant: R32


    MIRAI SMI EH1618DC: 

    - WxHxD: 1024x1418x356 mm

    - Power supply: 230V – 50Hz

    - Sound power: 62 dB(A)

    - Refrigerant: R32

기술 사양
  • 특징 참조Heat_Pump_MIRAI_SMI
  • 제품군Heat Pump
  • 제품분류Mirai SMI
  • 유형쇼케이스(모델)
  • 게시일2018-03-20
  • 에디션 넘버2
관련성
  • 주 재료금속
  • 부 재료놋쇠
  • 설계국가일본
  • 제조국가일본
분류
  • BIMobject 카테고리HVAC - 냉각 장치
  • Uniclass 2015 코드Pr_70_60_37
  • Uniclass 2015 설명Heat pumps
  • OmniClass 번호23-33 17 00
  • OmniClass 제목Heat Pumps