제품 게시
Recupera DRY-500
Recupera DRY-500
Recupera DRY-500
Recupera DRY-500
    Emmeti SPA

    Recupera DRY-500

    Requirements in terms of room air quality and economy are increasingly demanded in latest generation buildings. In the light of the price increase of energy, the exterior parts of buildings are subjected to increasingly more sophisticated heat insulation and protection interventions. Consequently, the demand for heat in terms of transmission is much lower than the demand for heat in terms of ventilation. Thus, the treatment of the air, aimed at saving energy and for the healthiness of the rooms, today represents one of the most important design challenges in the construction sector. At the same time, the user’s sensitivity has also increased regarding the quality of the air and the necessity to prevent harmful effects on human health. The replacement and treatment of the room air therefore assume an increasingly important meaning. Emmeti, proposes Recupera DRY, an integrated solution of Controlled Mechanical Ventilation (CMV) units with dehumidification and air treatment for rooms in the home. By combining this with a radiant system and a unique system for distribution of the air into the rooms, the air can be treated in the different seasons and for varied room comfort requirements.

    How does Recupera DRY work?

    A controlled mechanical ventilation system ensures constant air renewal in the respective rooms in the home, extracting it from the most polluted environments, such as bathrooms, kitchens and laundries; introducing fresh air, withdrawn from the common areas of the home such as the living room and bedrooms. With Recupera DRY, connected to the ventilation system and to the heating plant circuit, it is possible to treat the air and ensure maximum environment comfort and minimum air consumption.

    사양
    • The machine is made up from a galvanised sheet structure with particular heat and noise isolation which encloses: a direct expansion cooling circuit for dehumidification of the air, an additional finned heat exchanger to connect to the heating system for summer/winter integration, a high efficiency air/air heat recovery system, motorised dampers for the adjustment of the respective air flows, accessible G4 filters positioned in the respective unit air inlet pipes, two “brushless” variable flow electric fans, a condensate collection tray, an electric control board and a remote control panel to be installed on a guide in a wall-hung electric control board. The air flows treated by the RECUPERA-DRY can be set via the control panel; the speed of the electric fans is adjusted automatically to ensure the pre-fixed air flow in the distribution channels and solve the relative pressure drops.
      The air introduced into the environment can be made up from two air flows: renewal with heat recovery and air recirculation.
      The treatments of heating/cooling/dehumidification always provide a flow of ambient air recirculation.
      The renewal and recirculation flows can be combined, if desired, depending on the flow rates and the type of treatment to be carried out.

      RECUPERA-DRY can be apply for:

      In the summer:
      • Air renewal with heat recovery (neutral air functioning);
      • Dehumidifying air (recirculation with dehumidification, neutral air);
      • Air renewal with heat recovery, with dehumidification and possible cooling.

      In the winter:
      • Air renewal with heat recovery (neutral air functioning);
      • Air heating (recirculation with heating);
      • Air renewal with heat recovery, with heating integration (renewal + recirculation with heating).

    기술 사양
    • 특징 참조Recupera_DRY_500
    • 제품군VMC
    • 제품분류Recupera DRY
    • 유형개체 (단일 개체)
    • 게시일2019-11-28
    • 에디션 넘버1
    • 높이(mm)962
    • 너비(mm)1286
    • 깊이(mm)424
    관련성
    • 주 재료철
    • 설계국가이탈리아
    • 제조국가이탈리아
    • 순 중량(Kg)105
    분류
    • BIMobject 카테고리HVAC - 기계식 환기 장치