제품 게시
Gaspex - Straight with female swivel nut, o-ring fittings
Emmeti SPA

Gaspex - Straight with female swivel nut, o-ring fittings

Emmeti Gaspex press-fittings are designed to be installed using the radial compression tecnique. Ths type of joint has seen increasing success in the field of hydrothermal instrallations and due to its simplicity and rapid assembly, together with its guaranteed increased level of safety, it is now also used for external gas supply installations. The pincer, which is specific to every individual fitting diameter, compresses a stainless steel bush which locks the pipe on to the core of the fitting. This results is a joint featuring excellent stability and durability. Tightness is ensured by the special profile of the coupling and by the double O-ring. 

The press fittings of the Gaspex system comply with the standards: UNI 11344; ISO 17484; AS 4176.8; ISO 18225; UNI 7129-1; UNI 11528 and AS 5601.1.

 Available in a wide range of configurations and sizes.

사양
  • STRAIGHT WITH FEMALE SWIVEL NUT, O-RING FITTINGS

     Press fitting for gas studied and tested for types of pressing B. Equipped with yellow sleeve ring to check the correct insertion of the tube in the seat and double NBR o-rings. A wide range of operating temperatures – 20 °C to +70 °C and maximum pressure 0.5 bar (UNI 11344) or – 20 °C to +60 °C and maximum pressure 5 bar (ISO 17484-1 / AS 4176.8). 

    Available sizes: Ø 16 – 24X19, Ø 20 – 24X19, 16X2 – 3/4 EK, 20X2 – 3/4 EK

기술 사양
  • 특징 참조gaspex_straight_female_swivel_oring
  • 제품군Fittings
  • 제품분류Gaspex
  • 유형개체 (단일 개체)
  • 게시일2018-07-02
  • 에디션 넘버2
관련성
  • 주 재료놋쇠
  • 부 재료알루미늄
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리배관 - 조인트
  • Uniclass 2015 코드EF_55_20
  • Uniclass 2015 설명Gas supply