제품 게시
Gerpex LBP - Left terminal
Emmeti SPA

Gerpex LBP - Left terminal

GERPEX LBP , the new press fitting for multilayer pipe by Emmeti, has been developed to guarantee a water loss, in case of non-pressing, and a quick and safe pipe-fitting junction, when pressed correctly with the specific equipment.               The special fitting profile and the use of the double o-ring guarantees a perfect and lasting hydraulic and mechanical seal, and compatibility with 5 different pressing profiles (TH, B, U, H, F). The LBP function (Leak Before Pressed ) allows the operator to easily identify any unpressed fittings during the system leak test, thus avoiding possible damage.

Gerpex LBP fittings are KIWA ISO 21003 and DVGW W534 certified

사양
  • LEFT TERMINAL

    Press fitting for water with function LBP (Leak Before Pressed) studied and tested for different 5 types of pressing (B,TH,F,U, and H). Equipped with a compass ring to check the correct insertion of the tube in the seat and double EPDM o-rings. Maximum working temperature 95 ° C and maximum pressure 10 bar.

    Available sizes: 16 X 1/2" and 20 X 1/2"

기술 사양
  • 특징 참조gerpex_LBP_left_terminal
  • 제품군Press fitting
  • 제품분류Gerpex LBP
  • 유형개체 (단일 개체)
  • 게시일2018-07-17
  • 에디션 넘버1
관련성
  • 주 재료놋쇠
  • 부 재료알루미늄
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리배관 - 조인트
  • IFC 분류파이프 부속
  • UNSPSC 이름Plumbing connectors
  • UNSPSC 코드40141720
  • Uniclass 2015 코드Pr_65_52_63_23
  • Uniclass 2015 설명Cross-linked polyethylene (PE-X) pipes and fittings
  • OmniClass 번호23-27 43 00
  • OmniClass 제목Pipe Fittings
  • CSI 단일 형식 II 코드D20
  • CSI 단일 형식 II 제목PLUMBING