제품 게시
Gerpex -Type elbow fitting with chromed copper pipe
Emmeti SPA

Gerpex -Type elbow fitting with chromed copper pipe

The Gerpex Emmeti press fittings have been designed to be installed with the pressing technique. This type of joint has achieved a growing success due to its extreme simplicity and speed of installation. The hydraulic and mechanical seal is guaranteed by the special fitting profile and the double O-ring. The fitting, after pressing, produces a joint with characteristics of maximum stability and durability that make it particularly suitable for under-track installations. 


사양
  • TYPE ELBOW FITTING WITH CHROMED COPPER PIPE

    Technical water fitting (not suitable for sanitary installations). Maximum working temperature 95 ° C and maximum pressure 10 bar. 

    Available sizes 16 X Ø 15 (L 165,5 mm).

기술 사양
  • 특징 참조gerpex_elbow_copper_pipe
  • 제품군Fittings
  • 제품분류Gerpex fittings
  • 유형개체 (단일 개체)
  • 게시일2018-07-18
  • 에디션 넘버3
관련성
  • 주 재료놋쇠
  • 부 재료구리
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리배관 - 조인트
  • IFC 분류파이프 부속
  • UNSPSC 이름Plumbing connectors
  • UNSPSC 코드40141720
  • Uniclass 2015 코드Pr_65_52_63_23
  • Uniclass 2015 설명Cross-linked polyethylene (PE-X) pipes and fittings
  • OmniClass 번호23-27 43 00
  • OmniClass 제목Pipe Fittings
  • CSI 단일 형식 II 코드D20
  • CSI 단일 형식 II 제목PLUMBING