제품 게시
Gerpex -Elbow with female swivel joint, flat seal
Emmeti SPA

Gerpex -Elbow with female swivel joint, flat seal

The Gerpex Emmeti press fittings have been designed to be installed with the pressing technique. This type of joint has achieved a growing success due to its extreme simplicity and speed of installation. The hydraulic and mechanical seal is guaranteed by the special fitting profile and the double O-ring. The fitting, after pressing, produces a joint with characteristics of maximum stability and durability that make it particularly suitable for under-track installations. 

The press fittings of the Gerpex system are comply with D.M.174 (suitable for drink water / Italian Law).

 Available in a wide range of configurations and sizes.

사양
  • ELBOW WITH FEMALE SWIVEL JOINT, FLAT SEAL 

    Press fitting for water studied and tested for different types of pressing (B and TH). Equipped with a sleeve ring to check the correct insertion of the tube in the seat and double EPDM o-rings. Maximum working temperature 95 ° C and maximum pressure 10 bar. 

    Available sizes: pressing connection from 16 mm to 20 mm and 1/2 to 3/4" female thread connection

기술 사양
  • 특징 참조gerpex_elbow_with_female_swivel_joint_flat_seal
  • 제품군Fittings
  • 제품분류Gerpex fittings
  • 유형개체 (단일 개체)
  • 게시일2018-07-18
  • 에디션 넘버3
관련성
  • 주 재료놋쇠
  • 부 재료알루미늄
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리배관 - 조인트
  • IFC 분류파이프 부속
  • UNSPSC 이름Plumbing connectors
  • UNSPSC 코드40141720
  • Uniclass 2015 코드Pr_65_52_63_23
  • Uniclass 2015 설명Cross-linked polyethylene (PE-X) pipes and fittings
  • OmniClass 번호23-27 43 00
  • OmniClass 제목Pipe Fittings
  • CSI 단일 형식 II 코드D20
  • CSI 단일 형식 II 제목PLUMBING