제품 게시
Structural section

Structural section

The elements are supplied with a pre-coated finish for networked to the fiber mortar both inside and outside. Outside the element joints are smoothed and sprayed with a thin plaster surface. Other plating options include wood, metal, brick, luonnokivi or other panel materials. Windows and exterior doors are installed either at the factory or in the field. Interior Surfaces can be used for wallpaper, paint, tile or panel. Partition walls of the fire-coating, for instance SS-gypsum board.
기술 사양
  • 특징 참조articlenumber2
  • 유형개체 (단일 개체)
  • 게시일2013-06-03
  • 에디션 넘버1
관련성
  • 주 재료콘크리트
  • 부 재료단열
  • 설계국가핀란드
  • 제조국가핀란드
분류
  • BIMobject 카테고리벽 - 벽
  • IFC 분류보
  • UNSPSC 이름Wall finishing materials
  • UNSPSC 코드301615