제품 게시
Energy Blinds - photovoltaic blinds
Energy Blinds - photovoltaic blinds
Energy Blinds - photovoltaic blinds
Energy Blinds - photovoltaic blinds
    Enerlind

    Energy Blinds - photovoltaic blinds

    Energy Blinds are blinds that contain solar panels in each of their slats.

    They are perfect for complying with the HE-5 technical code. 

    Replacing conventional roof panels with photovoltaic blinds helps you save on construction costs, as it allows you to reduce construction steps and they are cheaper than roof panels. Additionally, by eliminating roof panels, you gain space that can be used for other functions, which increases the value of the house.

    사양
    • Energy Blinds can be installed on any type of window very easily and provide the customer with direct access to solar energy. We contribute to making renewable energy accessible to you without large investments and without taking up space.

    기술 사양
    • 특징 참조solar-panel-energy-blinds
    • 제품군Photovoltaic blinds
    • 제품분류Photovoltaic blinds
    • 유형개체 (단일 개체)
    • 게시일2024-06-10
    • 에디션 넘버1
    관련성
    • 주 재료Photovoltaic (PV) Cell
    • 부 재료PVC
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리전기 - 태양광
    • IFC 분류창
    • ETIM 코드EC002449
    • ETIM 이름Wall connection blind for wall duct
    • Uniclass 2015 코드Pr_30_59_07
    • Uniclass 2015 설명Blinds and shading devices
    • OmniClass 번호23-35 11 17 12
    • OmniClass 제목Photoelectric Panel