제품 게시
Industrial Crossover Ladders
Industrial Crossover Ladders
    ErectaStep

    Industrial Crossover Ladders

    별점 4.5/54.5(8 리뷰)

    Give your workers safe access over obstacles and barriers with our industrial crossover stairs. Constructed from durable aluminum, our stairs can be placed over pipes, rooftop walls, and other obstructions, providing you with reliable access.

    Our industrial crossover ladders are easily assembled without welding or fabrication. See our Crossover Stairs

      This product includes the following components:
    • 1x Universal Platform: Stamped for a positive-traction walk surface, each platform is constructed from durable aluminum. Units have common bolt hole patterns for stairs, other platforms, and handrails.
    • 2x Handrails: Each has universal nut-plate inserts, and is prefabricated to fit a 36″ side of our modular platform. The pipe construction handrails are powder coated and made from aluminum.
    • 2x Aluminum Stairs: 6-Step stairs are designed to be connected together. Units have a platform surface of 36″ (914mm), and platform clearance at 30″ (762mm). 26″ (660mm) stamped positive-traction surfaces are prefabricated to fit any side of our platforms.
    사양
    • Specifications

      Max Height8' 0"
      Max Length10' 6"
      Max Width3' 4"
      Max Clearance4' 6"
    기술 사양
    • 특징 참조industrial-crossover-ladders
    • 유형개체 (단일 개체)
    • 게시일2022-07-27
    • 에디션 넘버1
    분류
    • BIMobject 카테고리건축 - 지붕 액세서리