제품 게시
Maintenance Access Platforms
Maintenance Access Platforms
    ErectaStep

    Maintenance Access Platforms

    Constructed of durable aluminum and ships same-day.

    Our industrial maintenance access platforms provide safe access to elevated and hard-to-reach areas. Whether your workers need to access valves or equipment, our maintenance platforms will get them where they need to be.

    Product DescriptionOur maintenance access platforms are easy to assemble. Using our modular components, no welding or fabrication is required to construct your industrial stair system. This product includes the following components:

    • 3x Universal Platform: Stamped for a positive-traction walk surface, each platform is constructed from durable aluminum. Units have common bolt hole patterns for stairs, other platforms, and handrails.
    • 7x Handrails: Each has universal nut-plate inserts, and is prefabricated to fit a 36″ (914mm) side of our modular platform. The pipe construction aluminum handrails are powder coated and OSHA-compliant.
    • 1x Metal Stairs (6-step): 6-Step stairs are designed to be connected together. Units have a platform surface of 63″ (1600mm), and platform clearance at 57″ (1448mm). 26″ (660mm) stamped positive-traction surfaces are prefabricated to fit any side of our platforms.
    • 1x Tower Support (6-step): 6-Step tower units can be connected together. There are three options: a single tower with a single platform, two platforms with one tower between, or tower supports on multiple sides of a platform.


    사양

    기술 사양
    • 특징 참조maintenance-access-platforms
    • 유형개체 (단일 개체)
    • 게시일2022-07-27
    • 에디션 넘버1
    분류
    • BIMobject 카테고리건축 - 지붕 액세서리