제품 게시
LINEO PRO PUZZLE 125mm 2 slots diffuser
LINEO PRO PUZZLE 125mm 2 slots diffuser
LINEO PRO PUZZLE 125mm 2 slots diffuser
    Ergovent

    LINEO PRO PUZZLE 125mm 2 slots diffuser

    The ERGOVENT LINEO PRO PUZZLE 125 (2-Slot) is a powerful, hidden linear diffuser designed for environments requiring high airflow volumes. It combines a discreet appearance with the high-capacity performance of double-slot distribution.

    Designed for 125 mm duct connections with a double-slot configuration.

    Segmented "puzzle" design allows for precise alignment and rapid installation of multiple units.

    The structure moves in unison with the ceiling profiles, effectively eliminating deformations and cracking.

    Can be fully painted to match any interior color, resulting in a completely hidden ventilation detail.

    Specifically engineered to handle the higher airflow rates needed for larger residential or commercial spaces.

    기술 사양
    • 특징 참조lineo-pro-puzzle-125-2-diffuser
    • 유형개체 (단일 개체)
    • 게시일2026-02-11
    • 에디션 넘버1
    관련성
    • 설계국가리투아니아
    • 제조국가리투아니아
    분류
    • BIMobject 카테고리HVAC - 덕트 설비

    지역 가용성

    유럽 아시아 오세아니아 북미