제품 게시
Tork Xpressnap® Drive Thru Napkin Dispenser
Tork Xpressnap® Drive Thru Napkin Dispenser
Tork Xpressnap® Drive Thru Napkin Dispenser
    Tork-Essity-EU

    Tork Xpressnap® Drive Thru Napkin Dispenser

    Tork Xpressnap® Drive Thru Napkin Dispenser is the ideal solution for quick service restaurants seeking to speedily serve guests via the drive-thru or take out counter. With Tork Xpressnap® Drive Thru Napkin Dispenser the back-of-house staff can quick and easily dispense multiple napkins, while protecting the stack from dirt and other elements.

    사양
      • Allows you to combine front and back of house operations under one napkin SKU.
      • Dispenses multiple Tork Xpressnap napkins quickly to your staff
      • A durable and easy to clean dispenser reduces time for maintenance and protects napkins from dirt and spills
      • High capacity: Saves maintenance costs
      • Upright design reduces countertop area needed
    기술 사양
    • 특징 참조272250
    • 제품군Signature
    • 제품분류Napkin
    • 유형개체 (단일 개체)
    • 게시일2020-04-15
    • 에디션 넘버1
    • 높이(mm)622
    • 너비(mm)235
    • 깊이(mm)247
    관련성
    • 주 재료플라스틱
    • 부 재료플라스틱
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리위생 - 디스펜서
    • IFC 분류객체
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815

    지역 가용성

    유럽