제품 게시
Foam Soap Dispenser - with Intuition™ sensor
Foam Soap Dispenser - with Intuition™ sensor
    Tork-Essity-EU

    Foam Soap Dispenser - with Intuition™ sensor

    별점 4.8/54.8(6 리뷰)
    A modern design with smooth surfaces and clean lines that fits seamlessly in your washroom.
    Create a great impression that boosts the high-quality image of your facility.
    Stylish stainless steel with anti finger print coating looks great and stays clean.
    • Modern and seamless design – make the right impression
    • Easy to clean stainless steel with anti-fingerprint protection/coating - keeps the high class look for a better experience
    • Sensor-activated, gives a high-tech impression
    • Touch free and proven easy-to-use design by third party certificate promotes good hand hygiene for all washroom visitors
    • Proven Easy to use for the cleaning staff saving time for refilling
    • LED refill indicator indicates need for maintenance
    기술 사양
    • 특징 참조460009
    • 제품군Image Design
    • 제품분류Skin Care
    • 유형개체 (단일 개체)
    • 게시일2020-04-15
    • 에디션 넘버1
    • 높이(mm)278
    • 너비(mm)116
    • 깊이(mm)130
    관련성
    • 주 재료스테인레스강
    • 부 재료플라스틱
    • 설계국가스웨덴
    • 제조국가폴란드
    • 순 중량(Kg)920
    분류
    • BIMobject 카테고리위생 - 디스펜서
    • IFC 분류객체
    • Uniclass 2015 코드Pr_40_70_22_81
    • Uniclass 2015 설명Soap dispensers
    • OmniClass 번호23-31 25 29 13
    • OmniClass 제목Hand Soap Dispensers

    지역 가용성

    유럽