제품 게시
Tork SmartOne® Toilet Roll Dispenser White
Tork SmartOne® Toilet Roll Dispenser White
    Tork-Essity-EU

    Tork SmartOne® Toilet Roll Dispenser White

    The Tork SmartOne Toilet Roll Dispenser is an efficient and very robust dispensing system suitable for demanding washrooms with high traffic. The sheet-by-sheet dispensing helps reduce consumption by up to 40 % compared to traditional jumbo roll dispensers, which means more visits per roll. Single-sheet dispensing helps reduce consumption by up to 40 %; Hygienic because guests touch only the paper they use; Extremely robust design with metal key and lock that protects the roll and stops pilferage; Extra high capacity saves maintenance time and ensures that paper is always available
    기술 사양
    • 특징 참조472022
    • 제품군SmartOne
    • 제품분류Toilet Roll
    • 유형개체 (단일 개체)
    • 게시일2020-04-15
    • 에디션 넘버1
    • 높이(mm)270
    • 너비(mm)270
    • 깊이(mm)173
    관련성
    • 주 재료플라스틱
    • 부 재료플라스틱
    • 설계국가스웨덴
    • 제조국가프랑스
    분류
    • BIMobject 카테고리위생 - 디스펜서
    • IFC 분류객체
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815
    • Uniclass 2015 코드Pr_40_70_22_90
    • Uniclass 2015 설명Toilet paper dispensers
    • OmniClass 번호23-21 43 15 31
    • OmniClass 제목Toilet Tissue Dispensers