제품 게시
Tork Singlefold/C-fold Hand Towel Dispenser
Tork Singlefold/C-fold Hand Towel Dispenser
Tork Singlefold/C-fold Hand Towel Dispenser
    Tork-Essity-EU

    Tork Singlefold/C-fold Hand Towel Dispenser

    The Tork dispensers for Singlefold and C-fold hand towels are the traditional hand towel system for public environments. • Tork Elevation • Easy to top up: Flexible refilling • Robust design: Suitable for demanding environments • Simple and convenient dispenser: Easy maintenance • Side-opening hood: Easy to refill, up to 2,5 bundles
    기술 사양
    • 특징 참조553008
    • 제품군Elevation
    • 제품분류Hand Towel
    • 유형개체 (단일 개체)
    • 게시일2020-04-15
    • 에디션 넘버1
    • 높이(mm)439
    • 너비(mm)333
    • 깊이(mm)136
    관련성
    • 주 재료플라스틱
    • 부 재료플라스틱
    • 설계국가스웨덴
    • 제조국가독일
    • 순 중량(Kg)1.379
    분류
    • BIMobject 카테고리위생 - 디스펜서
    • IFC 분류객체
    • OmniClass 번호23-21 43 15 13
    • OmniClass 제목Bathroom Tissue Dispensers