제품 게시
Tork Matic® Paper Hand Towel Roll Dispenser with Intuition Sensor Stainless Steel H1
Tork Matic® Paper Hand Towel Roll Dispenser with Intuition Sensor Stainless Steel H1
Tork Matic® Paper Hand Towel Roll Dispenser with Intuition Sensor Stainless Steel H1
Tork Matic® Paper Hand Towel Roll Dispenser with Intuition Sensor Stainless Steel H1

    Tork Matic® Paper Hand Towel Roll Dispenser with Intuition Sensor Stainless Steel H1

    The Recessed Tork Matic® Hand Towel Dispenser in beautiful stainless steel easily adapts many recessed in-wall folded towel and waste dispensers to a high capacity roll towel system. Get excellent function and reduced towel consumption with one-at-a-time dispensing, while giving your guests a hygienic, no-touch hand drying experience. Part of the Tork Image Design™ line.
    기술 사양
    • 특징 참조461222
    • 제품군Image Line
    • 제품분류Hand Towel Roll
    • 유형개체 (단일 개체)
    • 게시일2020-04-15
    • 에디션 넘버1
    • 높이(인치)27
    • 너비(inches)18
    • 깊이(inches)8
    관련성
    • 주 재료스테인레스강
    • 부 재료플라스틱
    • 설계국가스웨덴
    • 제조국가폴란드
    분류
    • BIMobject 카테고리위생 - 디스펜서
    • IFC 분류객체
    • Uniclass 2015 코드Pr_40_70_22_62
    • Uniclass 2015 설명Paper towel dispensers
    • OmniClass 번호23-21 43 15 25
    • OmniClass 제목Paper Towel Dispensers