제품 게시
Tork Centerfeed Towel Dispenser White M2
Tork Centerfeed Towel Dispenser White M2
Tork Centerfeed Towel Dispenser White M2

    Tork Centerfeed Towel Dispenser White M2

    The Xpressnap® Classic Stand Napkin Dispenser with Drive Thru Face Plate provides stability and holds the dispenser upright. Its portable feature allows the user to easily position the unit at any location. The dispenser holds up to 900 napkins, nearly three times the capacity of traditional dispensers, producing additional savings in labor. Xpressnap® greatly increases personal hygiene and cuts waste by delivering one napkin at a time, every time. SCA Tissue guarantees a 25 percent reduction in napkin usage although actual results often show savings as high as 40 percent. The unique AD-a-Glance message panel can be used for in-store promotions or to generate advertising revenue.
    기술 사양
    • 특징 참조559020A
    • 제품군Elevation
    • 제품분류Centerfeed Standard
    • 유형개체 (단일 개체)
    • 게시일2020-04-15
    • 에디션 넘버1
    • 높이(인치)14.39
    • 너비(inches)9.42
    • 깊이(inches)8.95
    관련성
    • 주 재료플라스틱
    • 설계국가스웨덴
    • 제조국가스웨덴
    • 순 중량(Lbs)2.98
    분류
    • BIMobject 카테고리위생 - 디스펜서
    • IFC 분류객체
    • Uniclass 2015 코드Pr_40_70_22_62
    • Uniclass 2015 설명Paper towel dispensers
    • OmniClass 번호23-21 43 15 25
    • OmniClass 제목Paper Towel Dispensers