제품 게시
Tork Xpressnap® Signature Tabletop Napkin Dispenser, Stainless finish

Tork Xpressnap® Signature Tabletop Napkin Dispenser, Stainless finish

Tork Xpressnap® Signature Dispensing System is the sleekest, smartest, most versatile napkin dispenser out there. A sleeker profile adds elegance and takes up less space. Endless customization opportunities - from custom print napkins to an array of contemporary colors - give you a competitive edge. Reduces napkin usage - Tork Xpressnap® Signature Tabletop dispensers increase hygiene and cut waste by delivering one napkin at a time, every time. Customers touch only the napkins they take and take only what they use. Xpressnap® Tabletop dispensers also feature the AD-a-Glance message panels that can be used for in-store promotions or to generate ad revenue. The dispensers have a generous capacity of 250 napkins. Also available in Black 6232000, Gray 6234000, Red 6236000, Blue 6233001, Green 6239000.
기술 사양
  • 특징 참조6235000
  • 제품군Xpressnap
  • 제품분류Tabletop
  • 유형개체 (단일 개체)
  • 게시일2020-04-15
  • 에디션 넘버1
  • 높이(인치)6.1
  • 너비(inches)7.9
  • 깊이(inches)5.9
관련성
  • 주 재료플라스틱
  • 부 재료금속
  • 설계국가미국
  • 제조국가미국
  • 순 중량(Lbs)5.6
분류
  • BIMobject 카테고리위생 - 디스펜서
  • IFC 분류객체
  • Uniclass 2015 코드Pr_40_50_81_56
  • Uniclass 2015 설명Napkins