제품 게시
Tork Electronic Hand Towel Dispenser, White
Tork Electronic Hand Towel Dispenser, White

    Tork Electronic Hand Towel Dispenser, White

    Tork Electronic Hand Towel Roll Dispenser is designed to last in busy restrooms, so you can rest assured it will always function as smoothly as day one. The paper roll index allows for quick and easy loading. An intuitive, one-touch, control panel helps you manage the length of the hand towel being dispensed at either 10 inches and 18 inches, and Sensor Mode for patron-activated dispensing, or Hanging Mode for ready-for-use hanging towel. The roll consumption indicator informs your staff at a glance, when it's time to refill. And hygienic, one-at-a-time dispensing encourages guests to only use as many hand towels as they need, helping you reduce waste and save on cost. The long-lasting battery life allows for dispensing up to 80 rolls of 1,000 feet of toweling. Accommodates a variety of 8 inch controlled roll towels.
    기술 사양
    • 특징 참조771820
    • 제품군Plastic
    • 제품분류Hand Towel
    • 유형개체 (단일 개체)
    • 게시일2020-04-15
    • 에디션 넘버1
    • 높이(인치)16.5
    • 너비(inches)12.3
    • 깊이(inches)9.4
    관련성
    • 주 재료플라스틱
    • 부 재료플라스틱
    • 설계국가미국
    • 제조국가미국
    • 순 중량(Lbs)10
    분류
    • BIMobject 카테고리위생 - 디스펜서
    • IFC 분류객체
    • Uniclass 2015 코드Pr_40_70_22_62
    • Uniclass 2015 설명Paper towel dispensers
    • OmniClass 번호23-21 43 15 25
    • OmniClass 제목Paper Towel Dispensers