제품 게시
Tork Mechanical Hand Towel Roll Dispenser, white
Tork Mechanical Hand Towel Roll Dispenser, white
Tork Mechanical Hand Towel Roll Dispenser, white

    Tork Mechanical Hand Towel Roll Dispenser, white

    Tork Mechanical Hand Towel Roll Dispenser is designed to last in busy restrooms and gives reliability you could count on. Durable and easy to maintain, it delivers a hygienic dispensing experience. It reduces consumption with one at a time consumption and accommodates a variety of 7.5 inch controlled roll towels. The dispenser is available in white and black. - Reduces waste and save money with hygienic, one-at-a time dispensing. - Serves more customers, with fewer change-out due to high capacity towel options. - Easy to load with a translucent cover for quick refilling checks - Guaranteed to run well over 360 000 hand dries, saving you time, money and hassle (Hand dries based on Essity’s internal lab testing.)
    기술 사양
    • 특징 참조772820
    • 제품군Plastic
    • 제품분류Hand Towel
    • 유형개체 (단일 개체)
    • 게시일2020-04-15
    • 에디션 넘버1
    • 높이(인치)16.5
    • 너비(inches)12.3
    • 깊이(inches)9.4
    관련성
    • 주 재료플라스틱
    • 부 재료플라스틱
    • 설계국가미국
    • 제조국가미국
    • 순 중량(Lbs)10
    분류
    • BIMobject 카테고리위생 - 디스펜서
    • IFC 분류객체
    • Uniclass 2015 코드Pr_40_70_22_62
    • Uniclass 2015 설명Paper towel dispensers
    • OmniClass 번호23-21 43 15 25
    • OmniClass 제목Paper Towel Dispensers