제품 게시
EVOLUX LINEAL INTEGRA | Shower Channel
EVOLUX LINEAL INTEGRA | Shower Channel
EVOLUX LINEAL INTEGRA | Shower Channel
EVOLUX LINEAL INTEGRA | Shower Channel

    EVOLUX LINEAL INTEGRA | Shower Channel

    The integrated linear drainage system EVOLUX LINEAL INTEGRA is the best integrated drainage solution with waterproof protection for built-in shower trays.

    It provides security, ease of installation and takes care of every last detail. With its installation we will obtain a great ease of installation, a great design integrated with our bathroom and extra security contribution.

    사양
    • Manufactured with the best materials and finishes, it contributes to the design and quality of the built-in shower tray. Integrated linear drainage systems with gutters, offer us the possibility of making walk-in showers with flooring formats other than traditional ones, without barely together and making the most of the space for the best evacuation.

      They can be placed wide or full length with a single water drop, in the middle of the shower with two drops and many other positions. They are installed against the wall using the SIDE PROFILE accessory.

      • Shower trays with a minimum height, even at ground level.
      • Multiple configuration options for the shower area.
      • 8 measures of linear gutters and 2 specific drainage formats.
    기술 사양
    • 특징 참조evolux-lineal-integra-shower-channel
    • 제품군Shower Channels
    • 제품분류EVOLUX LINEAL INTEGRA
    • 유형개체 (단일 개체)
    • 게시일2022-09-08
    • 에디션 넘버1
    관련성
    • 주 재료스테인레스강
    • 부 재료PVC
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리위생 - Shower Channel
    • IFC 분류위생 터미널
    • ETIM 코드EC011720
    • ETIM 이름Shower drain
    • OmniClass 번호23-31 17 29
    • OmniClass 제목Shower Drains