제품 게시
G-FLEX | Uncoupling Membrane
G-FLEX | Uncoupling Membrane
G-FLEX | Uncoupling Membrane
G-FLEX | Uncoupling Membrane
G-FLEX | Uncoupling Membrane
G-FLEX | Uncoupling Membrane

    G-FLEX | Uncoupling Membrane

    G-FLEX Uncoupling Polyethylene Membrane is made up of raised circular patterns. The back of the sheet is covered by a geotextile sheet that acts as a waterproofing sheet. This uncoupling sheet compensates for the vapor pressure in the event that moisture appears on the support and causes the effect of uncoupling on cracked or highly moving substrates.

    사양
      • High decoupling
      • 100% waterproof
      • Vapor pressure compensation
      • Load distribution with increased resistance
      • Total adhesion of the whole

      Weight: 625g/m2 
      Height: 3 mm

    기술 사양
    • 특징 참조g-flex-uncoupling-membrane
    • 제품군Waterproofing Membranes
    • 제품분류Systemas EVOLUX
    • 유형건축 자재
    • 게시일2022-09-08
    • 에디션 넘버1
    관련성
    • 주 재료폴리에틸렌
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리건축 자재 - Waterproofing & Membranes
    • IFC 분류지붕마감
    • OmniClass 번호23-13 25 17 13 17
    • OmniClass 제목Thermoplastic Sheet Waterproofing