제품 게시
Cena dining table - varnished teak - dark brown - green marble top - round - 150 x 150 x 76 cm
Cena dining table - varnished teak - dark brown - green marble top - round - 150 x 150 x 76 cm
    Ethnicraft

    Cena dining table - varnished teak - dark brown - green marble top - round - 150 x 150 x 76 cm

    Named after the Italian word for "dinner," the Cena dining table is a celebration of nature’s organic beauty, transforming every gathering into a moment of connection. The sinuous base echoes the intricate twists and turns of tree roots and branches, grounding the piece in the poetry of the natural world. Above, the tabletop draws inspiration from Voronoi patterns—seen in honeycombs and the markings of a giraffe for example—creating a mesmerizing interplay of structure and spontaneity. More than a dining table, Cena is a sculptural tribute to nature’s artistry.

    Ethnicraft에 문의하기

    기술 사양
    • 특징 참조10531-Cena-dining-table
    • 제품군Morpho by Tomorrowland
    • 제품분류Dining Tables
    • 유형개체 (단일 개체)
    • 게시일2026-01-05
    • 에디션 넘버1
    • 높이(mm)76
    • 너비(mm)150
    • 깊이(mm)150
    관련성
    • 주 재료대리석
    • 순 중량(Kg)92.5
    분류
    • BIMobject 카테고리가구 - 테이블