제품 게시
PI wall coat rack - varnished sycamore - 70x10x21 cm
PI wall coat rack - varnished sycamore - 70x10x21 cm
    Ethnicraft

    PI wall coat rack - varnished sycamore - 70x10x21 cm

    The PI collection honours nature’s design by keeping the strength, curves and lines, as nature intended. Interesting shapes are discovered in this sleek and stylish, polished imperfect finish. Each PI wall coat rack is finished by hand to ensure that the individual character of the wood is respected. Designed by Alain van Havre.

    Ethnicraft에 문의하기

    기술 사양
    • 특징 참조29872-PI-wall-coat-rack
    • 제품군Polished Imperfect
    • 제품분류Coat hangers
    • 유형개체 (단일 개체)
    • 게시일2026-01-05
    • 에디션 넘버1
    • 높이(mm)21
    • 너비(mm)10
    • 깊이(mm)70
    관련성
    • 주 재료나무
    • 순 중량(Kg)0.7
    분류
    • BIMobject 카테고리가구 - 후크 행거