제품 게시
Eurofase 14747-014 In-Ground 9-Light Frosted LED
Eurofase 14747-014 In-Ground 9-Light Frosted LED

    Eurofase 14747-014 In-Ground 9-Light Frosted LED

    Square LED up light. 120V input, built in driver. Glass lens. Stainless steel outer trim. Cast aluminum metal body. Polycarbonate mounting housing included. Long life, energy efficient, low maintenance LED technology. Although style and design are central to the company’s philosophy Eurofase goes to great lengths to ensure product quality and customer satisfaction. The Eurofase Quality Control team oversees the mechanical and electrical integrity of every Eurofase product. A stringent process is implemented to ensure that all crucial elements – such as safety approvals, longevity testing, packaging and instructions – meet the high quality standards expected by Eurofase. The Eurofase headquarters houses a UL 1598 Standards Testing Lab where we are able to independently monitor the safety approval process. Eurofase is credited with introducing several new design and technology trends to the North American marketplace. Additionally, the company’s flair for contemporary design continually promotes the use of emerging lamp technologies, such as LED, halogen and compact fluorescent. 

    As Featured on Amazon.com

    사양
    • No.: 14747-014 

      Product Color: STAINLESS STEEL 

      Shade / Accent Color: FROSTED GLASS 

      Length: 4.75″

      Width: 4.75″ 

      Height: 5″

    기술 사양
    • 특징 참조Eurofase-14747-014-In-Ground-9-Light-Frosted-LED
    • 제품군Lighting
    • 제품분류Ingrade
    • 유형문서(정보)
    • 게시일2019-03-26
    • 에디션 넘버1
    관련성
    • 주 재료금속
    • 설계국가미국
    분류
    • BIMobject 카테고리조명 - 외부
    • UNSPSC 이름Exterior lighting fixtures and accessories
    • UNSPSC 코드391116
    • CSI 마스터 형식 2014 코드26 50 00
    • CSI 마스터 형식 2014 제목Lighting
    • OmniClass 번호23-35 47 11
    • OmniClass 제목Lighting Fixtures