제품 게시
Fit Chiller
Fit Chiller
Fit Chiller
Fit Chiller
    Eurofred

    Fit Chiller

    The Daitsu range of water chiller is suitable for all power ratings, adapting to residential, light commercial and commercial applications. Daitsu's new R-32 water chiller series consist of three ranges: Mini, Fit and Modular.

    They adapt to any power requirements thanks to the modularity function of up to 6 units in the case of the Fit range and 16 units in the case of the Modular range, working in a coordinated manner and being able to adapt to installations from 6 Kw to 2.200 Kw of installed power.

    사양
    • The new range of medium power air-to-water inverter water chillers has a wide power range from 18 kW to 30 kW, in dual fan format with horizontal airflow. Their compact design includes the hydraulic pump integrated inside the unit, for connection to fancoils, radiating floor or other residential, light commercial and small process applications. A unit with maximum energy efficiency A+++ and low GWP R-32 refrigerant gas.
    기술 사양
    • 특징 참조fit-chiller
    • 제품군Heat Pump
    • 제품분류Heat Pump
    • 유형개체 (단일 개체)
    • 게시일2024-10-09
    • 에디션 넘버1
    관련성
    • 설계국가중국
    • 제조국가중국
    분류
    • BIMobject 카테고리HVAC - 열 펌프
    • IFC 분류액츄에이터

    지역 가용성

    유럽
    스페인
    포르투갈