제품 게시
Mini Chiller
Eurofred

Mini Chiller

The Daitsu range of water chiller is suitable for all power ratings, adapting to residential, light commercial and commercial applications.

Daitsu's new R-32 water chiller series consist of three ranges: Mini, Fit and Modular.

They adapt to any power requirements thanks to the modularity function of up to 6 units in the case of the Fit range and 16 units in the case of the Modular range, working in a coordinated manner and being able to adapt to installations from 6 Kw to 2.200 Kw of installed power.

사양
  • Daitsu's new air/water inverter mini chillers operate with R-32 refrigerant gas for A+++ maximum energy efficiency. Thanks to its compact design in all power ratings, from 5 kW to 16 kW, it can be installed in any space. In addition, they include the hydronics module integrated inside the unit, for connection to fancoils, radiant floor or other residential, light commercial and small process applications.
기술 사양
  • 특징 참조mini-chiller
  • 제품군Heat Pump
  • 제품분류Heat Pump
  • 유형개체 (단일 개체)
  • 게시일2024-10-09
  • 에디션 넘버1
관련성
  • 설계국가중국
  • 제조국가중국
분류
  • BIMobject 카테고리HVAC - 열 펌프
  • IFC 분류액츄에이터