제품 게시
Etna Advance®1000 PIR Insulated sandwich panel
Europerfil

Etna Advance®1000 PIR Insulated sandwich panel

Etna Advance®1000 PIR is a self-supporting double skin metal faced insulating polyisocyanurate (PIR) sandwich panel for wall cladding, with smooth external side and hidding fixing joint system. Thickness 50 mm. Cover width 1000 mm. Colours and coatings to be choosen according to the environment. Ask for Standard Colours Guide. Used for architectural walls. Horizontal installation.
사양
  • Etna Advance®1000 PIR is a self-supporting double skin metal faced insulating polyisocyanurate (PIR) sandwich panel for wall cladding, with smooth external side and hidding fixing joint system. Thickness 50 mm. Cover width 1000 mm. Colours and coatings to be choosen according to the environment. Ask for Standard Colours Guide. Used for architectural walls. Horizontal installation. CE marking (EN 14509). Fire reaction Euroclase B-s1,d0. The panel is supplied with self-drilling screws and load distribution plates. The correct installation of the ETNA Advance panel requires a system of longitudinal and transversal EPDM seals. Optional complements: anchor clip.
기술 사양
  • 특징 참조etna_advance_pir_1000
  • 제품군Façade sandwich panel
  • 제품분류PIR-PUR Façade Sandwich Panel Hidden fixing
  • 유형개체 (단일 개체)
  • 게시일2020-01-28
  • 에디션 넘버1
  • 높이(mm)50
  • 너비(mm)1000
관련성
  • 주 재료철
  • 부 재료폴리카보네이트 PIR
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리벽 - 외피
  • IFC 분류벽
  • UNSPSC 이름Wall finishing materials
  • UNSPSC 코드301615