제품 게시
Eurocover®34N Self-supporting steel profile for roofing
Europerfil

Eurocover®34N Self-supporting steel profile for roofing

별점 5.0/55.0(5 리뷰)
Europerfil EUROCOVER®34N self-supporting steel profile for roofing (3.265.34). Depth of profile 34 mm, cover width 1060 mm, and thickness from 0.6 mm to 1.20 mm. Galvanised and coated steel sheet (EN 10169) in standard Europerfil colours and coatings. CE marking (EN 14782). For roofing with a recommended steep gradient of over 7 %.
사양
  • Europerfil EUROCOVER®34N self-supporting steel profile for roofing (3.265.34). Depth of profile 34 mm, cover width 1060 mm, and thickness from 0.6 mm to 1.20 mm. Galvanised and coated steel sheet (EN 10169) in standard Europerfil colours and coatings. CE marking (EN 14782). For roofing with a recommended steep gradient of over 7 %. Optional complements: Polyethylene filler block, translucent solutions for natural lighting, perforation is allowed for lighting and natural ventilation, Hairgable mechanical curving (minimum radius 450 mm).
기술 사양
  • 특징 참조eurocover_34n_cs
  • 제품군Roofing
  • 제품분류Metal profile
  • 유형개체 (단일 개체)
  • 게시일2020-04-07
  • 에디션 넘버1
  • 높이(mm)34
  • 너비(mm)1060
관련성
  • 주 재료철
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리건축 - 지붕