제품 게시
Euroform®23 Self-supporting steel profile for wall cladding
Europerfil

Euroform®23 Self-supporting steel profile for wall cladding

EUROFORM®23 self-supporting steel profile for wall cladding (4.286.23) as simple or sandwich façade. Depth of profile 23 mm. Cover width 1145 mm Thickness from 0.6 mm to 1.20 mm. in galvanised or and coated steel sheet (EN 10169) in standard Europerfil colours and coatings. CE marking (EN 14782). Vertical and horizontal façade installation.
사양
  • EUROFORM®23 self-supporting steel profile for wall cladding (4.286.23) as simple or sandwich façade. Depth of profile 23 mm. Cover width 1145 mm Thickness from 0.6 mm to 1.20 mm. in galvanised or and coated steel sheet (EN 10169) in standard Europerfil colours and coatings. CE marking (EN 14782). Vertical and horizontal façade installation. Optional complements: Polyethylene filler block, translucent solution, perforation is allowed for lighting and natural ventilation. Other materials, please contact Europerfil Technical Dept.
기술 사양
  • 특징 참조euroform_23_fs
  • 제품군Wall cladding
  • 제품분류Metallic Cladding Profiles for wall
  • 유형개체 (단일 개체)
  • 게시일2020-04-07
  • 에디션 넘버1
  • 높이(mm)23
  • 너비(mm)1145
관련성
  • 주 재료철
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리벽 - 외피