제품 게시
Kugelgarn Reval® High Performance Carpet
Kugelgarn Reval® High Performance Carpet
Kugelgarn Reval® High Performance Carpet
Kugelgarn Reval® High Performance Carpet
Kugelgarn Reval® High Performance Carpet
Kugelgarn Reval® High Performance Carpet
Kugelgarn Reval® High Performance Carpet
    Fabromont AG

    Kugelgarn Reval® High Performance Carpet

    The Kugelgarn Reval® collection comes with textile content made from 100% ECONYL® yarn in the wear layer and recycled polyester in the backing. ECONYL® is regenerated nylon made entirely from polyamide waste. In the development of Kugelgarn Reval®, special attention was paid to transferring the unique Kugelgarn® technology to the new material ECONYL® and to meeting the highest quality demands on Kugelgarn® in this variant as well. The durable, commercial flooring also offers advantages in acoustics is often used in offices, schools, and other highly frequented areas.

    Fabromont AG에 문의하기

    사양
    • Solution-dyed fibres. Swiss Made, GuT seal, TüVprofiCert, class 33 suitable for chair castors in constant use, flame retardant, electrically antistatic or conductive. Suitable for use in damp locations, with flame-extinguishing layer. 8 colours.
    기술 사양
    • 특징 참조kugelgarn-reval
    • 제품군Flooring
    • 제품분류Carpets
    • 유형개체 (단일 개체)
    • 게시일2025-07-09
    • 에디션 넘버1
    • 너비(mm)2000
    • 깊이(mm)5.2
    관련성
    • 주 재료폴리아미드
    • 부 재료폴리에스테르
    • 제조국가스위스
    분류
    • BIMobject 카테고리바닥재 - 카펫

    지역 가용성

    유럽 아시아 북미