제품 게시
Aqua
Aqua
Aqua
    Fagerhult

    Aqua

    Aqua is a wall luminaire in a timeless design for hygienic areas, cloakrooms and corridors. It can be mounted horizontally or vertically and features soft ambient light suitable for mirror lighting. Outlet unit available as an option.

    Luminaire body made of white polycarbonate (PC). Diffuser in opal acrylic (PMMA) Self-closing cover on the outlet module.

    Standard Colours: White

    Available Light control: On/off, DALI/Phase-pulse, e-Sense BrightSwitch on/off

    사양
    • Installation
      Luminaire for wall installation. Can be mounted horizontally or vertically. Luminaire with outlet socket, only for horizontal installation. If used, an outlet module can be placed on either the right or left. The diffuser is installed and removed without tools. For detailed information, see the installation instructions.

      ConnectionFor permanent connection; integrated driver in the luminaire. Surface-mounted mains cable possible. Snap-in terminal block 3x2.5 mm². The luminaire with outlet socket has a 4-way terminal block with the possibility of constant voltage to the outlet socket.

      Optics
      Opal – frosted acrylic (PMMA) disc.

    기술 사양
    • 특징 참조Aqua
    • 유형개체 (단일 개체)
    • 게시일2026-09-24
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조명 - 벽면 설치