제품 게시
Sentra Surface
Sentra Surface
Sentra Surface
Sentra Surface
Sentra Surface
Sentra Surface
Sentra Surface
Sentra Surface
Sentra Surface
    Fagerhult

    Sentra Surface


    Sentra is a track-mounted linear luminaire that provides efficient, comfortable general lighting for larger stores. Available with two different light distribution options for illuminating walls and shelves, or both sides of the aisle. It also comes with an opal louvre for wide light distribution.

    Luminaire body in extruded aluminium and sheet steel. White (RAL 9016) or black (RAL 9005) structured lacquer. Module lengths 1200 mm and 1800 mm.

    Lens for asymmetrical or double asymmetrical light distribution.
    Opal – frosted acrylic (PMMA) disc for wide light distribution.


    사양
    • Installation
      Luminaire for installation in Lighting Track Pro (on/off), Control Track/Control Track Dual or iTrack for DALI.
      For detailed information, see the installation instructions.

      Connection
      3-phase adapter for on/off, DALI adapter for Control Track or iTrack. 
      CLO (Constant Light Output).

      Light distribution
      Direct. Asymmetrical, double asymmetrical or wide beam.

    기술 사양
    • 특징 참조sentra-surface
    • 유형개체 (단일 개체)
    • 게시일2026-11-16
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조명 - 건축 조명