제품 게시
Wrapped Corner
Wrapped Corner
Wrapped Corner
Wrapped Corner
    Fagerhult

    Wrapped Corner

    Wrapped Corner is an innovative corner luminaire with a clear focus on sustainability: the body is made from recycled cardboard and recycled thin aluminium printing plates. The luminaire provides a pleasant and well‑shielded light in corridors and stairwells.

    Luminaire body of Solid Board, made from hard, post-consumer recycled cardboard material. Mounting plate made from reused printing plate of thin aluminum. Polypropylene (PP) end caps, made from 100% post-consumer recycled material.

    Standard Colours: White

    Available Light control: Organic Response, Organic Response Microwave, DALI/Phase-pulse

    사양
    • Connection
      For permanent connection; integrated driver in the luminaire. Connection via snap-in terminal block (5x1.5 mm²) in the middle of the luminaire makes through-wiring possible. Also available in design with 3-phase (or 1-phase+DALI) through-wire 5x1.5 mm² and snap-in terminal block at each end cap. CLO (Constant Light Output).

      Installation
      Luminaire for installation at the junction between ceiling and wall. Can be mounted to the wall or ceiling. For detailed information, see the installation instructions.

      Optics
      Clear prismatic cover in extruded acrylic (PMMA) with opal diffuser.

    기술 사양
    • 특징 참조Wrapped-Corner
    • 유형개체 (단일 개체)
    • 게시일2026-09-24
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조명 - Surface Mounted