제품 게시
Roller blind ARF | FAKRO
Roller blind ARF | FAKRO
Roller blind ARF | FAKRO
Roller blind ARF | FAKRO
Roller blind ARF | FAKRO
Roller blind ARF | FAKRO
Roller blind ARF | FAKRO
    FAKRO

    Roller blind ARF | FAKRO

    All internal accessories (except for the insect screen) are designed to fit every type of FAKRO roof window. A wide range of accessories allows you to make the right choice to complement any interior décor. FAKRO offers a wide selection of awning blinds and roller shutters designed to fit different types of roof window.

     

    Accessories enable you to regulate the amount and intensity of light entering the room. As a result you can achieve complete darkness, even on a sunny day. They can also additionally protect from the harmful influence of computer screen reflections.

     

    ARF Sunset provides perfect protection from the sunlight by creating complete room black out.

     

    ARF blackout blinds are made of an elegant, decorative material. They have side runners enabling room interior black out. ARF blackout blind can be stopped at any point up the window.

     

    Characteristic:

    -gradual reduction of the incoming sunlight up to black out
    -partial protection against heat from the sun
    -possibility to lock the blind in any position
    -reduction of heat loss in the room in winter
    -protection against UV radiation
    -provides complete privacy by covering the window
    -suitable for cleaning

    사양
    • ARF manually controlled. ZST rod enables operation of ARF installed high up in the roof, ARF-E controlled by switch or remote control, powered by 24V DC Operating ARF-E in standard version is possible only with the window closed.
    기술 사양
    • 특징 참조roller_blind_arf
    • 제품군Accessories for roof windows
    • 제품분류Roller blind
    • 유형개체 (단일 개체)
    • 게시일2017-07-21
    • 에디션 넘버1
    관련성
    • 주 재료직물
    • 부 재료알루미늄
    • 설계국가폴란드
    • 제조국가폴란드
    분류
    • BIMobject 카테고리창 - 블라인드
    • OmniClass 번호23-17 17 11
    • OmniClass 제목Skylight Components