제품 게시
MAIOR EVO STICK PLUS
MAIOR EVO STICK PLUS
MAIOR EVO STICK PLUS
MAIOR EVO STICK PLUS
MAIOR EVO STICK PLUS
    Faraone

    MAIOR EVO STICK PLUS

    Versatile design

    The new Maior EVO STICK systems offer innovative solutions for balconies, terraces, and staircases with railings entirely made of aluminum featuring customizable vertical bars.

    This new range combines the structural strength of aluminum with a minimalist, contemporary design, perfect for next-generation residential and commercial buildings.

    사양
    • Performance just like glass

      Maior EVO Stick combines the structural strength of aluminium with a minimalist, contemporary design.

      Tested up to 600J of dynamic impact.

      100% Aluminium, durability and minimal maintenance. The vertical pickets offer not only a refined aesthetic, but also guarantee privacy, natural ventilation and maximum safety.

      The ideal solution for contemporary construction and renovation projects, compliant with the strictest regulations.

      Simplified installation

      The installation system makes fitting quick and hassle-free, resolving the common issues of the previous collection and ensuring perfect adherence and stability from the very first assembly.

      Customise
      the profile colours for a unique design

      • Standard finishes:
        Matt White RAL 9010 or painted Silver.
      • Finishes on request:
        choice of more than 2,000 RAL colours.
      • Two-tone combinations:
        Posts and vertical pickets can be customised separately to create unique and distinctive colour contrasts.
    기술 사양
    • 특징 참조maior-evo-stick-plus
    • 유형건축 자재
    • 게시일2026-09-21
    • 에디션 넘버1
    분류
    • BIMobject 카테고리건축 - 난간
    • IFC 분류난간
    • OmniClass 번호23-17 25 11 11 17
    • OmniClass 제목Railing