제품 게시
Ninfa Stadio, the glass railing for sports facilities
Ninfa Stadio, the glass railing for sports facilities
Ninfa Stadio, the glass railing for sports facilities
Ninfa Stadio, the glass railing for sports facilities
Ninfa Stadio, the glass railing for sports facilities
Ninfa Stadio, the glass railing for sports facilities
Ninfa Stadio, the glass railing for sports facilities
Ninfa Stadio, the glass railing for sports facilities
Ninfa Stadio, the glass railing for sports facilities
Ninfa Stadio, the glass railing for sports facilities
    Faraone

    Ninfa Stadio, the glass railing for sports facilities

    INDICATED FOR HIGH PERFORMANCE, TESTED UP TO 1,000 KG/M Glass and aluminium balustrades of robust design. Balustrade for resistance to heavy loads. Suitable for installations in places subject to great crowds such as stadiums and sports centres.
    사양
    • The certificate from the certification bodies guarantees the usual safety for Ninfa Stadio: Solutions valid for UNI EN 13.200-3 norm with a request increase of + 20% or + 50%.
    기술 사양
    • 특징 참조ninfa-stadio
    • 제품군Railing
    • 제품분류Ninfa - high performance glass railing
    • 유형개체 (단일 개체)
    • 게시일2019-05-24
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리건축 - 난간
    • IFC 분류난간
    • Uniclass 2015 코드Ss_25_15_60_05
    • Uniclass 2015 설명Balustrade and guarding systems
    • CSI 마스터 형식 2014 코드05 52 00
    • CSI 마스터 형식 2014 제목Metal Railings
    • OmniClass 번호23-17 25 11 11 17
    • OmniClass 제목Railing