제품 게시
ETERNA Left chrome/beige table lamp with reader
ETERNA Left chrome/beige table lamp with reader
ETERNA Left chrome/beige table lamp with reader
    Faro Barcelona

    ETERNA Left chrome/beige table lamp with reader

    ETERNA is a collection of lamps for interior lighting designed by Lucid. This wall light with a reader on the left and a beige screen has a simple and classic style. ETERNA is a designer series designed for lighting hotels and restaurant or business projects in general.
    사양
    • Reference: 24007-11

      Catalogue: Iluminación

      EAN: 8421776233591

      Tariff Item: 9405119090

      Clase ETIM - ETIM 9.0: EC002892

      MERCADO GLOBAL: Si

      ERP applies?: No

      Fixing: Wall

      Series: 2400

      Screen material: Textile

      Screen finish: Beige

      Blade finish: Beige

      IP: 20

      Power max.(W): 15

      Power max. reader (W): 1

      Hertz: 50/60Hz

      Light source: E27

      Light source included: No

      No. Bulb socket: 1

      Recommended bulb: 17463

      Voltage: 220V-240V

      Total height: 470

      Length: 70

      Depth: 200

      Additional rods included in the box: No

      Unit box per Master box: 0

      Volume Box Ind. Trawl: 0,01634

      Gross weight of box Ind. Trawl: 1,0475

      PCS: 0

      Net weight consolidated item: 0,96

    기술 사양
    • 특징 참조24007-11_-_eterna-left-chrome-beige-table-lamp-with-reader
    • 제품군INDOOR
    • 제품분류Surface
    • 유형개체 (단일 개체)
    • 게시일2022-07-30
    • 에디션 넘버1
    관련성
    • 주 재료
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리조명 - 책상 및 테이블
    • IFC 분류램프
    • ETIM 코드EG000028
    • ETIM 이름Lamps
    • UNSPSC 이름Table lamp fixture
    • UNSPSC 코드39111510
    • Uniclass 2015 코드Pr_70_70_46
    • Uniclass 2015 설명Lamps
    • CSI 마스터 형식 2014 코드12 43 13.16
    • CSI 마스터 형식 2014 제목Table Lamps
    • OmniClass 번호23-35 47 23
    • OmniClass 제목Lamps
    • CSI 단일 형식 II 코드D50
    • CSI 단일 형식 II 제목ELECTRICAL