제품 게시
MONTREAL Chrome/beige floor lamp
MONTREAL Chrome/beige floor lamp
MONTREAL Chrome/beige floor lamp
    Faro Barcelona

    MONTREAL Chrome/beige floor lamp

    Chrome floor lamp with beige fabric shade. MONTREAL is a collection of designer luminaires by Nahtrang. Thanks to the small hook at the top of its structures, it renews a classic series for residential, office or hospitality projects. This lamp is ideal for illuminating an entrance or as spot lighting in a corner.
    사양
    • Reference: 24037-08

      Catalogue: Iluminación

      EAN: 8421776233850

      Tariff Item: 9405119090

      Clase ETIM - ETIM 9.0: EC000300

      MERCADO GLOBAL: Si

      MERCADO 110: Si

      ERP applies?: No

      Fixing: Floor

      Series: 350

      Screen material: Textile

      Screen finish: Beige

      Blade finish: Beige

      IP: 20

      Power max.(W): 15

      Hertz: 50/60Hz

      Light source: E27

      Light source included: No

      No. Bulb socket: 1

      Recommended bulb: 17464

      Voltage: 100V-240V

      Total height: 1600

      Length: 400

      Depth: 300

      Total diameter: 300

      Additional rods included in the box: No

      Unit box per Master box: 0

      Volume Box Ind. Trawl: 0,109168

      Gross weight of box Ind. Trawl: 8.73

      PCS: 0

      Net weight consolidated item: 7.4205

    기술 사양
    • 특징 참조24037-08_-_montreal-chrome-beige-floor-lamp
    • 제품군INDOOR
    • 제품분류Surface
    • 유형개체 (단일 개체)
    • 게시일2022-07-30
    • 에디션 넘버1
    관련성
    • 주 재료
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리조명 - 바닥 설치
    • IFC 분류램프
    • ETIM 코드EG000028
    • ETIM 이름Lamps
    • UNSPSC 이름Floor lamp fixture
    • UNSPSC 코드39111509
    • Uniclass 2015 코드Pr_70_70_46
    • Uniclass 2015 설명Lamps
    • CSI 마스터 형식 2014 코드12 43 13.19
    • CSI 마스터 형식 2014 제목Floor Lamps
    • OmniClass 번호23-35 45 15
    • OmniClass 제목Lamps
    • CSI 단일 형식 II 코드D50
    • CSI 단일 형식 II 제목ELECTRICAL