제품 게시
SUMBA Black/rattan table lamp
SUMBA Black/rattan table lamp
SUMBA Black/rattan table lamp
SUMBA Black/rattan table lamp
    Faro Barcelona

    SUMBA Black/rattan table lamp

    SUMBA is a collection for interior lighting designed by Faro Lab with rattan as the protagonist. This black wall light with rattan shade is ideal for bedrooms and living rooms. An ideal alternative for hospitality projects.
    사양
    • Reference: 64307-71

      Catalogue: Iluminación

      EAN: 8421776245105

      Tariff Item: 9405119090

      Clase ETIM - ETIM 9.0: EC002892

      MERCADO GLOBAL: Si

      MERCADO 110: Si

      ERP applies?: No

      Fixing: Wall

      Series: 2001

      Screen material: Rattan

      Screen finish: Rattan

      Blade finish: Rattan

      IP: 20

      Power max.(W): 15

      Hertz: 50/60Hz

      Light source: E27

      Light source included: No

      No. Bulb socket: 1

      Recommended bulb: 17426

      Voltage: 100V-240V

      Total height: 210

      Length: 210

      Depth: 210

      Total diameter: 210

      Base diameter: 100

      Additional rods included in the box: No

      Volume Box Ind. Trawl: 0,015192

      Gross weight of box Ind. Trawl: 0.94

      PCS: 0

      Net weight consolidated item: 0.846

    기술 사양
    • 특징 참조64307-71_-_sumba-black-rattan-table-lamp
    • 제품군INDOOR
    • 제품분류Surface
    • 유형개체 (단일 개체)
    • 게시일2022-07-30
    • 에디션 넘버1
    관련성
    • 주 재료
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리조명 - 책상 및 테이블
    • IFC 분류램프
    • ETIM 코드EG000028
    • ETIM 이름Lamps
    • UNSPSC 이름Table lamp fixture
    • UNSPSC 코드39111510
    • Uniclass 2015 코드Pr_70_70_46
    • Uniclass 2015 설명Lamps
    • CSI 마스터 형식 2014 코드12 43 13.16
    • CSI 마스터 형식 2014 제목Table Lamps
    • OmniClass 번호23-35 47 23
    • OmniClass 제목Lamps
    • CSI 단일 형식 II 코드D50
    • CSI 단일 형식 II 제목ELECTRICAL