제품 게시
GROW 650 Dark grey beacon
Faro Barcelona

GROW 650 Dark grey beacon

GROW is a family of design lamps by Estudi Ribaudí for outdoor lighting, made of metal with a polycarbonate diffuser. The beacon has 9W LED technology and warm light. GROW is perfect for illuminating terraces and outdoor passage areas. A design that seeks a balance between technology and nature. The planter accessory ref. 71208 that gives new functionality to the beacon. The set has been awarded the My Favorite Lighting Products Award 2015.
사양
  • Reference: 71207

    Catalogue: Iluminación

    EAN: 8421776089099

    Tariff Item: 9405119090

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Floor

    Series: 7120

    Diffusor material: PC

    Diffuser finish: Transparent

    Light Source Energy Class: F

    IP: 65

    Power max.(W): 9W

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 720lm

    Voltage: 100V-240V

    Colour temperature: 3000K

    CRI: >80

    Total height: 650

    Length: 162

    Depth: 162

    Related accessory: 71208

    Additional rods included in the box: No

    Unit box per Master box: 4

    Individual box height (MM): 660

    Individual box width (MM): 180

    Length individual box (MM): 180

    Volume Box Ind. Trawl: 0.021384

    Gross weight of box Ind. Trawl: 1.8

    PCS: 36

    Net weight consolidated item: 1,80

기술 사양
  • 특징 참조71207_-_GROW-650-Dark-grey-beacon
  • 제품군Outdoor
  • 제품분류Surface
  • 유형개체 (단일 개체)
  • 게시일2024-10-04
  • 에디션 넘버1
관련성
  • 순 중량(Kg)180
분류
  • BIMobject 카테고리조명 - Surface Mounted