제품 게시
2SMART ZAMAK BLACK
FDI

2SMART ZAMAK BLACK

REF : FD-603-053 

  - Camera 120° angle

- Coloured screen 4’’

- Built-in sensor detector

- Monobloc electronic for an easy maintenance

- Built-in 2-SMART reader for the integration to the iPassan access control

- Voice messages

- DDA compliant for disabled people

Vandal resistant door entry panelThe 2VOICE door entry panel has been designed to be integrated to the IPassan 2-SMART controller for a remote management of your intercom system.

With the embedded 2VOICE technology, the door entry panel offers all the benefits of this reliable technology and more.

The built-in 2-SMART reader is the gateway between the door entry panel and the iPassan system. The door entry panel is also composed of a camera, a voice synthesis, a 12 buttons brail keypad and an audio system for hearing impaired.

The door entry panel is fully DDA compliant.

기술 사양
  • 특징 참조2smart-zamak-black
  • 제품군Ipassan
  • 제품분류Door stations
  • 유형개체 (단일 개체)
  • 게시일2021-05-20
  • 에디션 넘버1
  • 높이(mm)430
  • 너비(mm)150
  • 깊이(mm)60
관련성
  • 주 재료아연
  • 부 재료알루미늄
  • 설계국가프랑스
  • 제조국가프랑스
  • 순 중량(Kg)3.4
분류
  • BIMobject 카테고리전자 공학 - 보안, 카메라 및 액세서리
  • IFC 분류도어 패널
  • ETIM 코드EC003603
  • ETIM 이름Intercom
  • UNSPSC 이름Intercom systems
  • UNSPSC 코드43221525
  • Uniclass 2015 코드Pr_75_75_27_42
  • Uniclass 2015 설명Intercom entrance panels
  • CSI 마스터 형식 2014 코드27 51 23.30
  • CSI 마스터 형식 2014 제목Residential Intercommunications and Program Systems
  • OmniClass 번호23-37 23 17
  • OmniClass 제목Intercom Equipment