제품 게시
Reduced Pressure Zone Assemblies with Union End Ball Valves - 860U Small
Febco

Reduced Pressure Zone Assemblies with Union End Ball Valves - 860U Small

The FEBCO Series 860U Reduced Pressure Zone Assemblies are
designed for and suitable for use in health hazard applications.
Series 860U are designed to protect drinking water supplies from
dangerous cross-connections in accordance with national plumbing
codes and water authority requirements for non-potable service
applications such as irrigation, fireline, or industrial processing.
End Connections – NPT ANSI / ASME B1.20.1

사양
  • Outlet Connection Size

    • 1/2 IN
    • 3/4 IN
    • 1 IN
    • 1 1/4 IN
    • 1 1/2 IN
    • 2 IN

    Inlet Shutoff Valve Type

    • No Shutoff Valve
    • Quarter Turn Ball Valve

    Inlet Connection Type

    • Female Threaded
    • Flanged Joint

    Inlet Connection Size

    • 1/2 IN
    • 3/4 IN
    • 1 IN
    • 1 1/4 IN
    • 1 1/2 IN
    • 2 IN
기술 사양
  • 특징 참조860U-small
  • 제품군Backflow Prevention
  • 제품분류Reduced Pressure Zone Assemblies
  • 유형개체 (단일 개체)
  • 게시일2019-12-03
  • 에디션 넘버1
관련성
  • 주 재료Cast iron
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 밸브
  • IFC 분류밸브
  • UNSPSC 이름Valves
  • UNSPSC 코드401416
  • Uniclass 2015 코드Pr_65_54_95_05
  • Uniclass 2015 설명Backflow prevention devices
  • CSI 마스터 형식 2014 코드40 05 67.13
  • CSI 마스터 형식 2014 제목Reduced-Pressure Zone Backflow Preventers for Process Service
  • OmniClass 번호23-27 31 11
  • OmniClass 제목Backflow Preventors
  • CSI 단일 형식 II 코드D20
  • CSI 단일 형식 II 제목PLUMBING