제품 게시
Fech-Jet-System® doors for sandwichpanels (for all doors) autocad
Fech-Jet-System® doors for sandwichpanels (for all doors) autocad
Fech-Jet-System® doors for sandwichpanels (for all doors) autocad
Fech-Jet-System® doors for sandwichpanels (for all doors) autocad
Fech-Jet-System® doors for sandwichpanels (for all doors) autocad
Fech-Jet-System® doors for sandwichpanels (for all doors) autocad
Fech-Jet-System® doors for sandwichpanels (for all doors) autocad
Fech-Jet-System® doors for sandwichpanels (for all doors) autocad
Fech-Jet-System® doors for sandwichpanels (for all doors) autocad

    Fech-Jet-System® doors for sandwichpanels (for all doors) autocad

    The patented and multi-award-winning Fech-Jet-System® is the ideal solution for windows and doors in sandwich construction. The most important product advantages include reduced installation time and significant cost savings, as no sheet metal frames are required for the sandwich elements and no subsequent framing of the windows is necessary—neither inside nor outside! The design quality is high, as the construction principle does not require any unsightly screws or rivets, nor any miter cuts at an angle. This design also increases the service life, as no fasteners penetrate the frame.

    The Fech-Jet-System® is available as an aluminum or plastic profile. Retrofitting is possible without any problems.


    사양
    • The Fech-Jet-System® can be used for exterior facades as well as for interior, partition, and concrete walls. The following designs, with thicknesses ranging from 60 to 220 mm, are available:

      Screwless door frames

      Automatic doors

      Door systems opening inward or outward (as emergency exit doors) and available with all safety features

    기술 사양
    • 특징 참조fech-jet-system-doors-all-doors-autocad-file
    • 유형개체 (단일 개체)
    • 게시일2026-04-20
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리문 - 샌드위치 패널용 문
    • IFC 분류
    • OmniClass 번호23-17 13 00
    • OmniClass 제목Windows

    지역 가용성

    유럽 북미