제품 게시
Brightline Handrail
Brightline Handrail
    Fergin

    Brightline Handrail

    Handrail made of stainless steel with brackets for wall mounting or for mounting into the ground. With integrated illumination LED. Wide beam optics for optimal light distribution. Possibilities with different light colour. Cover made of PC with high IK-rating. Luminaires are easy to install with quick connectors. Made for both indoor and outdoor use due to it´s IP65 rating.
    사양
    • Forward voltage: 230V~50Hz. LED 9W. CRI 90, SDCM 3. Normal distance between luminaires: 1800mm. Minimum distance between luminaires: 1200mm. Handrail height stairs or ramp: 915mm. Handrail height flat surface: 1100mm.
    기술 사양
    • 특징 참조BL-HL-Ro-1800
    • 제품군Brightline
    • 제품분류Handrail
    • 유형조립식 (다중 개체)
    • 게시일2019-10-24
    • 에디션 넘버1
    • 높이(mm)1100
    • 너비(mm)1800
    관련성
    • 주 재료철
    • 부 재료폴리카보네이트
    • 설계국가스웨덴
    • 제조국가스웨덴
    • 순 중량(Kg)14
    분류
    • BIMobject 카테고리건축 - 난간
    • IFC 분류난간
    • Uniclass 2015 코드Pr_20_85_07_19
    • Uniclass 2015 설명Cast iron rails

    지역 가용성

    유럽
    노르웨이
    덴마크
    스웨덴