제품 게시
M48: Dough Divider & Rounder
Fiero Group

M48: Dough Divider & Rounder

PRODUCES PERFECTLY WEIGHED AND ROUNDED PORTIONS

The M48 weighs, cuts, and rounds pizza dough and some types of bread dough, automatically producing balled portions perfectly closed and ready to rise. Continuously process up to 880 lbs of dough per hour.

QUICK TURN AROUND

In one hour, the M48 dough divider and rounder processes up to 880 lbs of dough and shapes it into dough balls, ready to rise: a job usually done by three pizzaioli. This produces significant time savings and increased profits.

EASY TO CLEAN

Manufactured from food grade anodized aluminum and stainless steel, the M48 has been designed to be easily disassembled for daily cleaning.

EASY TO ADJUST

Simply load the dough into the hopper (max. 46 quarts at once), adjust the weight of the portions & the working speed, and the M48 will do the rest. The portions are electronically weighed to size and rounded 50 times before exiting round and perfectly closed, as if done by hand.

기술 사양
  • 특징 참조m48-dough-divider-and-rounder
  • 제품군Dough Management
  • 제품분류Dough Handling
  • 유형개체 (단일 개체)
  • 게시일2022-09-16
  • 에디션 넘버1
관련성
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리주방 - 주방 가전
  • IFC 분류전기 용품
  • UNSPSC 이름Domestic Appliances and Supplies and Consumer Electronic Products
  • UNSPSC 코드52
  • Uniclass 2015 코드Ac_35_60_30
  • Uniclass 2015 설명Food preparation
  • CSI 마스터 형식 2014 코드11 42 13
  • CSI 마스터 형식 2014 제목Food Preparation Appliances
  • OmniClass 번호23-21 21 31
  • OmniClass 제목Commercial Food Preparation Equipment